IESNA:LM-63-2002
[TEST]P1652862
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-1910-536-19)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122IP-330U830-4F0-1E-UDD-OOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT OFF
[MORE]UPLIGHT 330 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1027
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 10
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 3.9 8.6 13.8
18.1 23.6 32.4 41.5 48.4 55.6 66.5 78.7 86.6 94.1
107.1 123.2 133.7 146.9 167 189.1 203.9 218.3 240.8 260.8
273.6 284.8 299.5 312.5 320.4 327.3 336.8 343.5 347.5 349.8
352 352.2 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.7 3.6 10.9 21 29.9
35 40 47.2 56.2 63.5 71.1 83.2 96 104.6 113.6
128.2 145.5 156.7 169.3 188.7 208.6 222.5 235.6 255.4 273.3
284.4 294.4 307.9 319.5 326.8 333.1 341.6 347.4 350.6 352.3
353.6 353 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.5 7.3 17.9 33.4 45.9
52 56.4 61.9 70.9 78.7 86.5 100 113.3 122.7 133.1
149.4 167.7 179.7 191.7 210.4 228.1 241.1 252.9 270 285.9
295.2 304 316.3 326.5 333.2 338.9 346.3 351.2 353.7 354.8
355.3 353.9 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2 10.1 20.2 35.4 51.4
63 74.4 90 107.4 122 136.3 156.7 171.3 179.1 185.9
196.2 208.9 217.6 226.5 241.2 255.3 265.4 274.1 287 299.6
307.1 314.3 324.1 332.5 338.2 343 349.4 353.6 355.5 356.2
356.2 354.3 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.5 12.7 20.8 34 53.4
72.2 93 122.4 151.2 174.7 197.6 226.7 242.7 248.4 249.8
251.7 256.4 260.4 265.6 275.1 285 291.7 296.5 304.9 313.7
319.5 324.8 331.8 338.2 342.7 346.5 351.9 355.5 357 357.2
357 354.6 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.8 13.8 20.6 31.6 50.1
69.2 93.3 128.5 163.7 191.9 217.7 251.2 276 287.4 292.3
296.5 298 299.5 302.6 308.3 314 317.6 319.6 324 329
332.6 335.7 340 344.1 347.2 350 354.2 357.2 358.4 358.2
357.7 355 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.7 13.4 19.5 28.3 41.4
54.3 75.3 108 144.9 173.7 196.5 230 271 295.9 313.4
330.8 333.5 334.9 337.5 340.8 342.3 343.1 343.2 344.2 345.5
346.3 347 348.7 350.3 351.6 353.3 356.2 358.8 359.7 359.2
358.4 355.4 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.6 13.1 18.7 25.7 34.5
42.4 60.8 90.9 128.6 157.2 178.6 212.3 264.1 299.6 326.9
356 361 362.8 365.2 367.1 365.7 364.3 362.7 360.8 358.8
357.3 356.1 355.5 354.9 354.9 355.7 357.5 359.6 360.2 359.7
358.6 355.5 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.6 13.1 18.5 25.2 32.9
39.7 56.9 83.6 119.8 145.9 170.6 204.8 251.7 288.5 317.6
353.8 364.7 368 371.1 374.9 374.1 372.3 369.9 366.7 362.8
360.6 358.3 356.4 355.2 354.9 355.1 356.4 358.1 358.8 358.5
357.4 354.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.6 13.1 18.4 24.6 31.3
36.9 53 76.3 110.9 134.6 162.5 197.3 239.3 277.3 308.2
351.6 368.4 373.3 376.9 382.8 382.6 380.3 377 372.5 366.8
363.9 360.6 357.3 355.5 354.9 354.5 355.3 356.7 357.3 357.3
356.1 353.8 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.6 12.8 18 24.6 31.9
38 55.3 80.3 116.4 142.4 168.1 200.6 247.8 284.3 315
353.2 365 367.9 370.7 374.6 374 371.7 369.2 365.8 361.8
359.3 356.8 354.6 354 353.6 353.8 355.1 356.7 357.5 357.7
356.8 354.5 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.5 12.4 17.6 24.6 32.4
39.1 57.5 84.3 121.9 150.2 173.8 203.9 256.3 291.2 321.7
354.9 361.5 362.4 364.5 366.4 365.5 363.2 361.3 359 356.9
354.8 353 351.9 352.4 352.3 353.2 354.9 356.7 357.7 358
357.6 355.3 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.4 11.9 17.8 26.1 37.1
48 68.9 100 136.1 163 187.9 220 264.3 290.2 310.9
331.1 334.7 335.4 337.5 340.4 341.9 342.1 342.1 342.6 343.4
343.7 343.8 345 347 348 350 352.8 355.2 356.4 356.8
356.8 354.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.3 11.4 18.1 28.1 43.1
59.5 83.3 119.5 153.1 177.4 205 240.5 272 286.5 294.1
298.8 300 301.4 303.6 308.5 313.4 317 319.2 322.9 327.2
330.3 332.8 336.8 340.4 342.7 346 350.1 353.1 354.5 355.1
355.5 353.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.9 9.5 17.7 29.9 46.8
63.8 84.7 116.4 143 162.1 186.3 218.1 240.5 249.3 252.1
253.2 256.8 260.9 265.3 273.9 282.9 289.6 294.7 302.9 310.9
316.4 321.2 328.2 334 337.7 342 347.2 350.8 352.6 353.4
354.2 352.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.3 6.4 16.5 31.6 47.9
60.9 73.2 90.7 105.7 117.1 131.9 153 169.7 178.6 185
194.3 205.2 214 222.7 236.7 250.5 260.1 268.9 282.7 294.4
301.8 308.9 319 327.6 333 338 344.1 348.3 350.6 351.7
353 351.8 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.7 3.7 14.2 29.9 44.7
53.9 59.7 66.7 73.4 79 86.8 99.6 112 120.7 129.7
144.9 160.9 173.3 185.2 203.6 221.4 233.5 245.3 263.9 279
288.4 297.5 310.5 321.4 328.1 333.9 340.8 345.9 348.6 350.1
351.8 351.2 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.4 2.1 8.4 18.2 28.2
34.7 40.3 47.9 56 62.1 69.2 81 93.2 101.4 109.7
123.7 138.9 150.8 163.2 182.6 202.6 215.8 229 249.5 267.1
278.3 288.8 303.5 315.3 322.6 329.3 337.2 343.6 346.6 348.7
351.1 351.4 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.1 0.4 2.7 6.6 11.7
15.6 20.8 29.1 38.6 45.1 51.7 62.4 74.5 82 89.6
102.6 116.9 128.4 141.2 161.6 183.7 198.2 212.6 235.1 255.2
268.3 280.1 296.6 309.2 317.1 324.7 333.5 341.3 344.6 347.2
350.4 351.5 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.3 1.3 5.7 12.8 20.3
25.1 30.2 38.4 48.2 55.2 62.2 72.6 83.7 90.8 97.6
109.1 121.2 130.2 140.4 156.9 175.2 188.3 201.6 222.5 243.9
257.7 269.8 288 302.3 310.7 319.2 329.5 337.9 341.9 345.4
349.3 351.2 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.4 2.2 8.6 19 28.9
34.6 39.5 47.7 57.7 65.2 72.6 82.8 92.9 99.6 105.6
115.7 125.5 132.1 139.6 152.2 166.6 178.5 190.6 209.9 232.6
247.2 259.6 279.5 295.3 304.4 313.7 325.5 334.4 339.1 343.5
348.2 350.9 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.8 4.2 12.4 23.4 34.7
44.4 51.1 58.9 67.9 75.1 82.7 94.9 104 109.9 115.7
124.7 132.8 138 144.2 155.2 168.2 178.7 189.3 206.2 226.1
239 251.6 271 288.7 298.8 308.6 321.8 331.2 336.4 341.2
346.4 350.1 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.3 6.6 16.6 27.2 39.6
54.5 63.5 70.8 78.1 84.9 92.7 107.7 115.9 120.9 126.5
134.6 141.2 145.3 150.6 160.9 173.2 182.4 191.4 205.5 221.3
231.7 244.5 262.7 282.3 293.5 303.8 318.1 328 333.7 338.8
344.4 349.1 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.8 9.1 19.6 30.1 42.6
57.9 70 81 87.4 92 98.3 112.9 122.5 128.2 133.8
140.9 146.8 150.7 155.6 164.5 175.6 183.8 192.6 205.9 220.3
229.5 241.1 257.5 277.1 288.9 299.9 315.2 325.8 331.8 337
343.1 348.4 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.3 11.6 21.6 32.1 43.6
54.8 70.7 89.6 95.8 96.4 99.5 110.5 124 131.8 137.4
143.9 149.7 154.4 159.1 166.2 175.4 183.1 192.8 207.6 223.2
232.2 241.5 255.7 273.3 284.8 296.9 313 324.5 330.7 335.9
342.6 348.1 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.8 13.9 23.4 34 44.5
52.6 71 96.5 103.3 101 101.3 108.9 125 134.9 140.6
146.5 152.3 157.4 162.1 167.9 175.7 182.7 192.9 208.8 225.4
234.3 241.9 254.3 270.2 281.4 294.2 310.9 323.3 329.6 334.8
341.9 347.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 3 15.1 24.8 35.5 45.1
53 70.2 98.7 108.6 106.1 104.9 109.4 124.6 136.2 142.6
148.3 153.8 158.5 163.5 169.9 176.9 183.2 192.5 208.8 225.5
234.7 242.4 253.9 269.4 279.8 292.4 309.1 321.9 328.5 333.5
340.8 346.8 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 3.3 16.4 26.3 36.9 45.8
53.3 69.4 100.9 113.8 111.2 108.6 109.9 124.3 137.4 144.7
150.2 155.3 159.6 164.8 171.9 178.2 183.8 192 208.8 225.6
235.1 242.9 253.5 268.6 278.1 290.6 307.3 320.5 327.4 332.3
339.7 345.9 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 3.2 16.2 25.5 36.2 45.7
54.2 71.5 100.6 109.1 106.4 105.4 109.9 126.1 137.4 143.5
149.2 154.3 158.9 163.8 170.6 177.4 184 193.1 210.6 226.7
235.6 243.2 255.2 270.5 280.7 292.9 309.8 322.4 329 334.1
341.1 346.8 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 3.2 16 24.7 35.5 45.6
55.2 73.6 100.2 104.3 101.7 102.3 109.9 127.8 137.4 142.3
148.3 153.3 158.1 162.8 169.3 176.5 184.2 194.1 212.5 227.8
236.2 243.5 256.8 272.3 283.3 295.1 312.4 324.4 330.7 335.9
342.6 347.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 3 15 23.7 33.9 45.8
58.5 73.8 93.1 97.4 97.9 101.6 112.4 127.2 135 139.8
146.3 151.4 155.8 160.5 168.3 177 185.2 195.2 212 226.3
234.8 243.6 258.6 275.9 287.6 298.6 314.8 326 332 337.1
343.2 347.9 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.8 13.8 22.6 32.1 46.2
62.7 73.5 83.8 89.7 94.4 101.8 115.7 125.8 131.7 136.8
144 149.2 152.8 157.7 167.4 177.8 186.4 196.4 210.7 223.8
232.8 243.6 260.4 280.1 292.5 302.5 317.2 327.6 333.3 338
343.6 347.9 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 2.3 11.6 20 29.7 43.9
59.5 67.4 73.9 81.4 88.2 97.2 111.5 119.6 124.9 130.1
138.1 144.1 148 153.4 164.1 176.1 185.4 195.5 210 224.3
234.7 247.1 265.1 284.9 297.1 306.4 319.7 329.5 334.9 339.2
344.2 348 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.7 8.5 16 26.8 38.7
49 55.5 63.3 72.6 79.3 87.8 99.8 108.4 114.5 119.7
128.8 136.2 141.3 147.5 158.5 172 182.2 192.7 209.8 227.6
240.5 254.1 272.5 290.4 301.3 310.3 322.5 331.8 337 340.7
344.9 348.1 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 1.1 5.5 12 22.8 32.5
38.5 44.1 52.8 63.3 69.9 78 88.3 97.7 104.4 109.9
120.2 129.5 135.9 143.5 155.7 171.1 182.4 193.6 213.1 233.6
248.1 262.2 280.5 296.6 306.2 314.8 325.9 334.6 339.5 342.6
346.2 348.7 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0.5 2.7 8 15.7 23.1
28.3 33.8 42.6 52.4 59.2 66.8 77.4 88.2 95.5 102
113.6 126.4 134.8 145.2 161.3 180.1 193.1 206 227 247.2
260.9 273.5 290 304.5 313.3 321.1 331.3 339.1 343.5 346.2
349.1 350.4 351.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 3.9 8.6 13.8
18.1 23.6 32.4 41.5 48.4 55.6 66.5 78.7 86.6 94.1
107.1 123.2 133.7 146.9 167 189.1 203.9 218.3 240.8 260.8
273.6 284.8 299.5 312.5 320.4 327.3 336.8 343.5 347.5 349.8
352 352.2 351.2
